Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Festo
Description
HAMF-MA - mounting bracket
Bill of material
8175314 HAMF-MA-B27-120-S1
TNR
Part number
TYP
Type
LODLEVEL
LOD Level
B1
54.000 mm
B2
40.000 mm
B3
mm
B4
3.000 mm
B5
3.000 mm
B6
5.000 mm
H1
mm
H2
mm
H3
13.500 mm
L1
mm
L2
mm
D1
Thread
mm
D2
8.500 mm
D3
6.500 mm
CNSMASSEXACT
Weight
kg
GTIN
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D