Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Megabit insert male 1 Entry, (GND)
Bill of material
HARTING 09140083022
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140083022
DESCSHORT
Short Description
Crimp termination, Male, Contacts: 8, + shielding, Conductor cross-section: 0.14 ... 2.5 mm², Rated current: ‌10 A
DESCLONG
Long Description
Crimp termination, Male, Contacts: 8, + shielding, Conductor cross-section: 0.14 ... 2.5 mm², Rated current: ‌10 A, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han Megabit insert male 1 Entry, (GND)
SUPPLIERALTNO
Alternative product number
09 14 008 3022
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB499
Rated surge voltage
0.8 kV
AAB754
Contact design
Pin
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
2.5 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.14 mm²
AAC036
wire protection present
No
AAC103
screen connection present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAD244
Category
5, Class D up to 100 MHz
AAF726
rated current
10 A
AAG599
max. data transmission rate
0 Mbit/s
AAM483
material of contact insert
Plastic
AAO057
Product type
Han Megabit insert male 1 Entry, (GND)
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAS468
Contact type
Crimp termination
AAT080
Pole number
8
AAU734
Manufacturer product description
Crimp termination, Male, Contacts: 8, + shielding, Conductor cross-section: 0.14 ... 2.5 mm², Rated current: ‌10 A, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Crimp termination, Male, Contacts: 8, + shielding, Conductor cross-section: 0.14 ... 2.5 mm², Rated current: ‌10 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
2.5 mm²
BAC739
Min. line cross section, flexible
0.14 mm²
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D