Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Mod RJ45 IDC cable jack 8P AWG 24-22
Bill of material
HARTING 09145451562
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09145451562
DESCSHORT
Short Description
IDC termination, Female, Contacts: 8, Polyamide (PA)
DESCLONG
Long Description
IDC termination, Female, Contacts: 8, Polyamide (PA)
MANUTYPEDESC
Manufacturer Type Description
Han-Mod RJ45 IDC cable jack 8P AWG 24-22
SUPPLIERALTNO
Alternative product number
09 14 545 1562
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
13
AAB754
Contact design
Socket
AAC036
wire protection present
No
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAD244
Category
6A, Class EA up to 500 MHz
AAG599
max. data transmission rate
0 Mbit/s
AAM483
material of contact insert
Plastic
AAO057
Product type
Han-Mod RJ45 IDC cable jack 8P AWG 24-22
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAS468
Contact type
IDC termination
AAT080
Pole number
8
AAU734
Manufacturer product description
IDC termination, Female, Contacts: 8, Polyamide (PA)
AAW338
Manufacturer product designation
IDC termination, Female, Contacts: 8, Polyamide (PA)
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D