Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Modular Switch US4
Bill of material
HARTING 09801130400
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09801130400
DESCSHORT
Short Description
Switch US4, Female, Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Switch US4, Female, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Han-Modular Switch US4
SUPPLIERALTNO
Alternative product number
09 80 113 0400
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB754
Contact design
Socket
AAD244
Category
5, Class D up to 100 MHz
AAG599
max. data transmission rate
0 Mbit/s
AAM483
material of contact insert
Plastic
AAO057
Product type
Han-Modular Switch US4
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 55022
AAS478
Module type
Switch US4
AAU734
Manufacturer product description
Switch US4, Female, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Switch US4, Female, Polycarbonate (PC), RAL 7032 (pebble grey)
BAA018
length
86.9 mm
BAA020
height
29.4 mm
BAB392
certificate/approval
0
BAF016
width
34.4 mm
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D