Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAN69 - Handwheel ¡¤ Foldable Straight Spoke Round Rim Hand Wheel ¡¤ Handle Foldable Type
Bill of material
HAN69-D125-W12
CODE
Code
HAN69
TYPE
Types of
Foldable Handle
ANN
Installation Method
Square Hole Type
CPM
Coupling Part Material
HT200
LSUR
Coupling Part Surface Treatment
Black Oxide
HBM
Handwheel Body Material
PF
HWF
Grip Mounting Part Material
Brass
HTM
Grip Material
PF
BMAT
Material Of Handle Thread
1215MS
BSUR
Grip thread surface treatment
Chrome
D
mm
W
mm
L
mm
L1
mm
H
mm
HH
h
mm
HH1
h1
mm
DD1
d1
mm
DD2
d2
mm
M
mm
WEI
Reference Weight£¨kg/pcs)
LINK
Website
Website Connection
DD
18.000 mm
D1
16.000 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D