Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAU71 - handle/Striped handle.Torque limited
Bill of material
HAU71-M3-D27-0.7
CODE
code
HAU71
TYPE
type
Torque limited,Internal thread type
GRIP
Grip part material
A5056
GRIP1
Grip part surface preparation
Anodizing (black)
THR
Threaded part material
SUM22L
THR1
Threaded part surface preparation
Blackened
BLO
Block a Shot material
PA6
BLO1
Block a Shot colour
light gray
M
mm
D
mm
SET
Set torque ±10%
N.m
D1
19 mm
H
35.0 mm
HH
h
7 mm
HH1
h1
9.5 mm
DD
d
10.0 mm
CKZL
Reference weight
0.041
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D