Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HENN
Description
HC.AIR - For Charge Air Systems
Bill of material
HC.air 35 FKM
PDF
PDF Info
Download
LINK
Link
Website
CNSORDERNO
Order Number
HC.air 35 FKM
SIZE
Size
VERS1
Rotation Lock
VERS2
Temperature Range
VERS3
Type of Application
CPOS
Spring Clip Position
AD
54.1 mm
SD
49.0 mm
VID
40.5 mm
VAD
41.24 mm
DP
37.0 mm
FD
54.6 mm
MD
70.5 mm
GL
37.5 mm
FL
33.54 mm
SL
5.15 mm
ET
11.9 mm
RD
1.65 mm
AL
8.5 mm
VIB
- mm
TEMP
Temperature Range
-20°C to 240°C (at 245°C, 3h) °C
PRESS
Pressure Range
0.6 – 6.5 bar
I
Information
For custom dimensions, please get in touch with HENN (inquiry@henn.at)
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D