Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-12-14.2
Bill of material
HCLC-12-14.2
PN
Part Number
HCLC-12-14.2
DESC
Description
High Current Low Core Loss Toroidal Inductors, 12uH, 14.2A, 0.006Ohm
INDUCTANCE
Inductance
12 uH
IRC
Inductance @ Rated Current
6,9 uH
DCRC
DC Rated Current
14,2 A
DCR
DC Resistance
0,006 Ohm
MAXH
Max Height
1,10 Inch
MAXW
Max Width
0,55 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
2D