Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2005. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 6
HELP_VARIABLE
Company
Festo
Description
HEB - On-off valve
Bill of material
183011 HEB-M2-G1/2---(offen)
TNR
Part number
TYP
Type
INFO
Valid until
Information
2005-12-31
VERS
On/off
B1
Width
mm
B2
Width
mm
B3
Width
mm
B4
Width
40.000 mm
B5
Width
2.000 mm
B6
Width
mm
B7
Width
mm
B8
Width
3.000 mm
B9
Width
mm
D1
Diameter
D2
Diameter
8.000 mm
D5
Diameter
7.000 mm
L1
Length
58.000 mm
L2
Length
26.000 mm
L3
Length
mm
L4
Length
2.500 mm
L5
Length
mm
L6
Length
41.500 mm
L7
Length
49.000 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D