Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2005. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 36
HELP_VARIABLE
Company
Festo
Description
HEM - Soft-start valve
Bill of material
183056 HEM-M3-G3/4-10230
TNR
Part number
TYP
Type
INFO
Valid until
Information
2005-12-31
VERS
Pneumatic port
B1
Width
mm
B2
Width
mm
B3
Width
3.500 mm
B4
Width
40.000 mm
B5
Width
2.000 mm
B6
Width
mm
B7
Width
mm
B8
Width
3.000 mm
B9
Width
mm
D1
Diameter
D3
Diameter
G 3/8
D5
Diameter
7.000 mm
L1
Length
170.000 mm
L2
Length
77.000 mm
L3
Length
46.000 mm
L4
Length
108.500 mm
L6
Length
41.500 mm
L7
Length
49.000 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D