Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Hera35 - Hera
Bill of material
0250-56625
PN
Part Number
0250-56625
MN
Model Number
HERA35
AS
Assembly Style
RATIO
Ratio
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
OD
Output Diameter
Inch
SIZE
Size Ref.
DESCRIPTION
Description
HERA35AS 8.02 18 0.750
PT
Product Type
Right Angle
PL
Product Line
Hera
IT
Input Type
Shaft
ID
Input Diameter
0.624 Inch
OT
Output Type
Hollow Bore
CD
2.509 Inch
A
4.250 Inch
B
1.1786 Inch
D
2.062 Inch
F
1.56 Inch
E
5.750 Inch
AA
4.188 Inch
BB
2.094 Inch
CC
2.750 Inch
DD
1.375 Inch
EE
5/16 UNC Inch
FF
0.63 Inch
GG
0.63 Inch
G
0.6245/0.6235 Inch
H
1.94 Inch
H2
N/A Inch
I
4.875 Inch
I2
N/A Inch
J
3/16 X 3/32 Inch
K
3/16 SQ X 1-1/4 Inch
L
N/A Inch
M
N/A Inch
N
N/A Inch
O
N/A Inch
R
N/A Inch
WTL
Wt. Lbs.
TBD
S
5.50 Inch
T
2.750 Inch
U
3/4 Inch
X
3/16 X 3/32 Inch
KF
Key Furnished
3/16 Sq. Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D