IFC 4.0 제작
언어선택:
English
中文
English
품질보증 정보
카탈로그: SXQD
생성됨: 06.09.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SXQD
HFK20
SXQD
actuating element
pneumatic finger
HFK
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{sxqd/actuating_element/pneumatic_finger/hfk_series/hfk_asmtab.prj},{NB=HFK20_0},{MODEL=HFK},{BORE=20},{POS=0.00},{OTCJ=},{B=27.5},{C=53},{CA=42.0},{D=10},{DA=8},{DB=20},{E=M4x0.7},{E1=4.0},{E2=0.70},{EA=5},{EB=9.0},{K=M5x0.8},{K1=5},{K2=0.80},{KA=8},{KB=30},{L=M5x0.8},{L1=5},{L2=0.80},{LA=8.0},{LB=32},{LC=18},{M=M5x0.8},{M1=5},{M2=0.80},{MA=8.0},{MB=18.5},{N=21},{NA=2.0},{P=M5x0.8},{P1=5},{P2=0.8},{PA=9.5},{PC=15},{DA1=18.0},{DB1=10.5},{DC1=3.0},{DE1=7.5},{DF1=3.0},{EA1=8},{EB1=10},{EC1=3.95},{EE=4.5},{PPATH=assemblies/hfk_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
SXQD
Description
HFK - Roller type
Bill of material
HFK20
MODEL
model
HFK:Parallel pneumatic finger with guide rail (standard compound type)
HFSK:Parallel pneumatic finger with guide rail (single acting normally closed)
HFTK:Parallel pneumatic finger with guide rail (single acting normally open type)
HFK:Parallel pneumatic finger with guide rail (standard compound type)
HFSK:Parallel pneumatic finger with guide rail (single acting normally closed)
HFTK:Parallel pneumatic finger with guide rail (single acting normally open type)
BORE
bore
20
20
mm
POS
mm
값 입력 POS
mm
cm
inch
ft
확인
OTCJ
Optional types of clamping jaws
blank:Standard type
B:Side mounted
N:Through hole mounting type
F:Bottom mounted
R:Claw width type
W:Side mounted and claw wide and narrow
M:Through hole mounted and claw wide and narrow type
blank:Standard type
B:Side mounted
N:Through hole mounting type
F:Bottom mounted
R:Claw width type
W:Side mounted and claw wide and narrow
M:Through hole mounted and claw wide and narrow type
B
27.5
27.5
mm
C
53
53
mm
CA
42.0
42.0
mm
D
10
10
mm
DA
8
8
mm
DB
20
20
mm
E
M4x0.7
M4x0.7
mm
EA
5
5
mm
EB
9.0
9.0
mm
K
M5x0.8
M5x0.8
mm
KA
8
8
mm
KB
30
30
mm
L
M5x0.8
M5x0.8
mm
LA
8.0
8.0
mm
LB
32
32
mm
LC
18
18
mm
M
M5x0.8
M5x0.8
mm
MA
8.0
8.0
mm
MB
18.5
18.5
mm
N
21
21
mm
NA
2.0
2.0
mm
P
M5x0.8
M5x0.8
mm
PA
9.5
9.5
mm
PC
15
15
mm
DA1
18.0
18.0
mm
DB1
10.5
10.5
mm
DC1
3.0
3.0
mm
DE1
7.5
7.5
mm
DF1
3.0
3.0
mm
EA1
8
8
mm
EB1
10
10
mm
EC1
3.95
3.95
mm
EE
4.5
4.5
mm
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D