IFC 4.0 제작
언어선택:
English
中文
English
품질보증 정보
카탈로그: SXQD
생성됨: 06.09.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SXQD
HFKL16
SXQD
actuating element
pneumatic finger
HFKL
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{sxqd/actuating_element/pneumatic_finger/hfkl_series/hfkl_asmtab.prj},{NB=HFKL16_0},{MODEL=HFKL},{BORE=16},{POS=0},{OTG=},{B=23.5},{C=49},{CA=30.5},{D=8},{DA=5},{DB=15},{E=M3x0.5},{E1=3.0},{E2=0.50},{EA=4},{EB=7.0},{K=M4x0.7},{K1=4},{K2=0.7},{KA=7},{KB=24},{L=M4x0.7},{L1=4},{L2=0.7},{LA=8},{LB=22},{LC=15},{M=M4x0.7},{M1=4},{M2=0.7},{MA=4.5},{MB=16.0},{N=17},{NA=1.5},{P=M5x0.8},{P1=5},{P2=0.8},{PA=7.0},{PC=13},{UA=27.0},{UB=15.0},{PPATH=assemblies/hfkl_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
SXQD
Description
HFKL - Parallel type with guide rail - Long travel roller type
Bill of material
HFKL16
MODEL
model
HFKL:Parallel pneumatic finger with guide rail (standard double acting roller type)
HFSKL:Parallel pneumatic finger with guide rail (single acting normally closed roller type)
HFTKL:Parallel pneumatic finger with guide rail (single acting normally open roller type)
HFKL:Parallel pneumatic finger with guide rail (standard double acting roller type)
HFSKL:Parallel pneumatic finger with guide rail (single acting normally closed roller type)
HFTKL:Parallel pneumatic finger with guide rail (single acting normally open roller type)
BORE
bore
16
16
mm
POS
mm
값 입력 POS
mm
cm
inch
ft
확인
OTG
Optional types of grippers
blank:Standard type
B:Side mounted type
N:Through hole installation type
F:Bottom mounted type
blank:Standard type
B:Side mounted type
N:Through hole installation type
F:Bottom mounted type
B
23.5
23.5
mm
C
49
49
mm
CA
30.5
30.5
mm
D
8
8
mm
DA
5
5
mm
DB
15
15
mm
E
M3x0.5
M3x0.5
mm
EA
4
4
mm
EB
7.0
7.0
mm
K
M4x0.7
M4x0.7
mm
KA
7
7
mm
KB
24
24
mm
L
M4x0.7
M4x0.7
mm
LA
8
8
mm
LB
22
22
mm
LC
15
15
mm
M
M4x0.7
M4x0.7
mm
MA
4.5
4.5
mm
MB
16.0
16.0
mm
N
17
17
mm
NA
1.5
1.5
mm
P
M5x0.8
M5x0.8
mm
PA
7.0
7.0
mm
PC
13
13
mm
UA
27.0
27.0
mm
UB
15.0
15.0
mm
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D