Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HellermannTyton
Description
HGL-90CG 90° Elbow Cable Gland, IP68
Bill of material
HellermannTyton 166-22704
IDNR
Identification
DESCRIPTION14
Short Description
90° Non-metallic fitting with strain relief
MANUFACTURE19
Manufacturer type description
MATERIAL
Material
Polyamide, nickel-plated brass, thermoplastic elastomer
FARBE
Color
Black (BK)
LAENGE
Length
mm
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
10.000
HOEHEH
Height (H)
mm
NENNMASS
Nominal diameter
mm
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating temperature
-50 °C to +135 °C
AUSSENDURC135
External diameter max.
mm
URL1
Deeplink
Deeplink(de)
K
Thread
LG
Thread length
mm
M
Length
mm
N
External diameter max.
mm
O
Cable diameter max.
mm
P
SW thread
mm
RR
A/F Cable gland section
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D