Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Rollon
Description
HGT - Steel, stainless steel or aluminum telescopic rail, full extension, optionals available (max load 20000 N, max closed length 2000 mm)
Bill of material
HGT080-0500
INFO1
Long description
The HGT is a full extension telescopic rail that consists of a solid, double T-shaped, intermediate element and the two corresponding sliders. This rail is designed to handle extremely heavy loads with minimal deflection and high system rigidity.
GUI
Type
HGT
DIM
Size
INFO
Catalogue
Catalogue
L
Lenght
mm
H
Stroke
mm
B
mm
C
0 mm
CRAD
C 0rad
N
NN
No. holes
8
WEIGHT
Weight
kg
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D