Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HHL31 - Easy adjustment and assembly ?¡è Simple screw type ?¡è X axis ?¡è Key guide type
Bill of material
HHL31-40
CODE
Code
HHL31
TYPE
Types of
Key guide type (L type)
MAT
Material
A6063
SUR
Surface treatment
Natural anodizing
SPE
specification
mm
TMCC
Table size (mm)
XC
Stroke (mm)
15 mm
NFZ
Load resistance (N)
mm
KNOB
The amount of movement when the knob rotates for 1 turn
0.8 mm
B
b
mm
L
l
60 mm
E
e
mm
F
f
mm
C
c
-
G
g
30 mm
K
k
15 mm
H
h
TJLD
Adjust the pitch
WEIGHT
Weight (kg)
mm
ANNEX
Accessories (stainless steel hexagon socket head cap screws)
TAC21-M4-L10
LINK
Website link
website mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D