Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HHQ01 - Easy adjustment of components. Heavy duty type
Bill of material
HHQ01-50
CODE
Code
HHQ01
TYPE
Types of
Heavy duty type
MAT
subject
A6063
MAT1
Screw rod nut
brass
SUR
Surface treatment
Natural anodizing
GUIGE
specification
TMCC
Table size (mm)
80x80
XC
Stroke (mm)
LEAD
Lead screw
2
L
mm
Q
mm
NFZ
Load resistance (N)
196
ZL
Weight (kg)
FJ
Stainless steel hexagon socket head cap screws
TAC21-M6-L15
BS
Handle (one)
HAF74-M6-L20-G
OP
Optional processing
LINK
Website link
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D