Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HHQ32_42 - Simple adjustment unit Lead screw type X-axis Heavy-duty type/X-axis·Single rail With digital position indicator Heavy-duty type·Single rail
Bill of material
HHQ32-L220
CODE
Code
TYPE
Type
DRV
Drive Direction
X Axis
MAT
subject
Aluminum Alloy
MAT1
Screw rod nut
brass
SUR
Surface Treatment
Natural anodizing
L
mm
SLLX
Handwheel Type
XC
Stroke
120 mm
SFZ
Horizontal Allowable Load
500 N
CFZ
Vertical allowable load
120 N
MXXDD
Mxd (allowable moment)
39 N▪m
MYYDD
Myd (allowable moment)
35 N▪m
MZZDD
Mzd (allowable moment)
35 N▪m
P
Frame Mounting Hole Spacing
190 mm
K
Frame Mounting Hole Number
4
PXD
Parallelism
0.15 mm
ZJ
Trapezoidal screw shaft diameter
20 mm
DC
Lead screw
4 mm
A
102 mm
WEIGHT
Weight
2.7 kg
HAN
Handwheel Direction Optional Processing
LINK
Network Station
Website
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D