Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HHY01 - Easy Adjustment Of Components. Angle Adjustment Type
Bill of material
HHY01-40
CODE
Code
HHY01
TYPE
Type
Simple Adjustment Type
MAT
Main Body Material
Aluminum Alloy
SUR
Main Body Surface Treatment
Black Anodic Oxidation
GUIGE
Specifications
TMCC
Table Size (mm)
XC
Stroke (Mm)
+22.5/-22.5¡ã
NFZ
Withstand Load (N)
ZL
Weight (kg)
FJ
Outer Hexagon Bolt
Tah51-M4-L10 1Pcs
LINK
Website Link
Network Station mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D