Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIHGA
Description
HKE - GoFix
Bill of material
GoFix® HKE 5.0 x 40
TYP
Type
HKE
AN
Art. No.
27811
VE
Montagepack
100
LGF
GoFix HKE
5.0 x 40 mm
L
Length
40 mm
LG
Thread length
36.9 mm
DK
Diameter
7.5 mm
D1
Diameter
5.0 mm
KS1
Diameter
5.0 mm
TX
Torx
20
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D