Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HBK
Description
HLC-F1-C3 - Load cell
Bill of material
1-HLCF1C3/550KG
ORDERNO
Order No.
TYP
Type
HLCF1C3
CAPACITY
Max. capacity in kg/t
DRAWNO
Drawing No.
B2324-3.0
A
133.4 mm
B
30.2 mm
C
30.7 mm
D
mm
E
15.4 mm
F
76.2 mm
G
25.4 mm
H
1.7 mm
X
mm
J
13 mm
K
3m m
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D