Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Harcourt
Description
HLPBM - Captive Pin Bushing Metric
Bill of material
HLPBM-6
ON
Ordering Number
ID
Size
BS
Bushing Type
MAT
Material
FIN
Finish
Black Oxide
A
A Dia. - Nom.
mm
B
mm
C
C Dia.
mm
D
D Dia.
mm
E
mm
F
12 mm
G
4.318 mm
H
H Radius
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D