Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
MALOTECH
Description
Home station accessories - Stainless steel floor distributor
Bill of material
200134
CNSORDERNO
item number
TYP
Device type
MWSHF,MWSF,MWSW
ZUB
accessoires
VA floor distributor
ANZHZ
Number of floor circles
mm
WERK
material
Stainless steel material no.1.4301
DIM
Dimensions
DN32 stainless steel profile, 1330mm2 cross-sectional area DN
NWA
Nominal connection size
25 (1" IG),on both sides DN
VL
leader
Flow meter 0-5.0 l / min
RL
Rewind
Integrated valves, pre-adjustable (connection thread M30x1.5mm, with hand adjustment cap, Kvs 2.74)
NWAB
Nominal outlet sizes
20 (3/4" AG mit Euroconos,distance 50mm) DN
DRUCK
Pressure rating
6 PN
NWE
Nominal connection size filling, emptying, venting
15 (1/2" IG) DN
ANZFEE
Number of fill, drain and vent connections
2.000
SYN
Keywords / synonyms
Stainless steel, floor distributor
PDF
Product information
PDF Datenblatt
URL
Manufacturer website
Info Link
Recommendations
Loading ...
Download CAD models
No generation actions are associated with this part
Previews