카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Hook universal - towel hook - Sanitary accessories
Bill of material
BA40AE181
BNR
Order number
BA40AE181
PD
Product description
Universal towel hook, sand-blasted aluminium 5.5 x 3.6 cm
ARTNR
Article number
105150
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
VC
WSM
Wall / standing model
Wall model
W
Width
15 mm
H
Height
70 mm
L
Length
44 mm
GW
Installation height
1.1 m
NW
Netto weight
0.015 kg
M
Main customs material
Aluminium
CTN
Customs tariff number CH
83.025.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40AE181/
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
치수도
2D