Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Hub City
Description
Horizontal Base Kit Spartan - Spartan Accessories
Bill of material
0279-00502
PN
Part No.
MN
Model Number
RATIO
Ratio
N/A
STYLE
Style
N/A
GT
Gear Type
N/A
FS
Frame Size
N/A
OD
Output Diameter
N/A INCH
DESCRIPTION
Description
PT
Product Type
Right Angle
PL
Product Line
Worm Gear Drive
IT
Input Type
N/A
ID
Input Diameter
N/A INCH
OT
Output Type
N/A
A
INCH
B
INCH
D
INCH
F
INCH
G
INCH
H
0.413 INCH
J
INCH
K
INCH
V
INCH
WT
Weight
Lbs
X
INCH
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
Размер
2D