Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Eaton B-Line
Description
Horizontal Bends 90°, 60°, 45°, 30° (HB) - Channel Type Cable Tray - Fittings
Bill of material
ACC-03-30HB12
PN
Part No.
W
Tray Width
Inch
WMM
Tray Width
mm
MAT
Material
ANGLE
Angle
°
R
Bend Radius R
Inch
RMM
Bend Radius R
305 mm
TYPE
Type
A
Inch
AMM
A
mm
B
Inch
BMM
B
mm
C
Inch
CMM
C
mm
LOD
Level of Details
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D