Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
HP 190-L
Bill of material
32699001
MD01
VAR__MANUID_
32699001
DESCSHORT
Short Description
HP 190-L
DESCLONG
Long Description
Junction box, protection class IP55, nominal cross-section 16 mm², U<sub>i</sub>=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), stepped nipple, M25/M32/M40, sealing range 13 - 26,5 mm, (4 rear, 10 side), internal fixing points, for standard indoor installations, grey, without terminals<br /><strong>Dimensions: </strong>199 x 149 x 77 mm
INTNO
International product number
4013902940073
MANUID
Product number of the Manufacturer
32699001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
HP 190-L
EF000003
EV010173
EF000007
EV000270
EF000008
199
EF000010
EV010584
EF000025
false
EF000049
77
EF000051
EV000220
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
690
EF001438
149
EF001454
true
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
14
EF004191
false
EF004586
EV000115
EF004969
10
EF005032
false
EF005436
true
EF005474
EV006420
EF005496
EV006986
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV007789
EF008404
EV000494
EF009212
EV000154
EF009476
true
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.310
LENGTH
149
WIDTH
199
DEPTH
77
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
CZ
MD04
MD04
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D