Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
HP 90-L
Bill of material
32599001
MD01
VAR__MANUID_
32599001
DESCSHORT
Short Description
HP 90-L
DESCLONG
Long Description
Junction box, protection class IP55, nominal cross-section 4 mm², U<sub>i</sub>=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), stepped nipple, M20, sealing range 5 - 16 mm, (1 rear, 7 side), internal fixing points, for standard indoor installations, grey, without terminals<br /><strong>Dimensions: </strong>90 x 90 x 45 mm
INTNO
International product number
4013902020164
MANUID
Product number of the Manufacturer
32599001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
HP 90-L
EF000003
EV010173
EF000007
EV000270
EF000008
90
EF000010
EV010584
EF000025
false
EF000049
45
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
400
EF001438
90
EF001454
false
EF001613
EV000494
EF001742
-25
EF002169
EV000139
EF003593
9
EF004191
false
EF004586
EV007115
EF004969
4
EF005032
false
EF005436
true
EF005474
EV006420
EF005496
EV006965
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV007789
EF008404
EV000494
EF009212
EV000154
EF009476
true
EF009477
false
EF011401
false
EF011959
-
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0684
LENGTH
90
WIDTH
90
DEPTH
45
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
CZ
MD04
MD04
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D