Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hp2540_9rg - Bel Power Solutions
Bill of material
HP2540-9RG
PN
Part Number
HP2540-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 15/15VDC, 6.4/6.4A, Input 16.8-137.5VDC, Output voltage adjust, RoHS Compliant
POWER
Power
192 W
VIN
Voltage Input
16.8-137.5 VDC
OV
Output Voltage
15/15 VDC
OC
Output Current
6.4/6.4 A
OT
Operating Temperature
-40 to 71 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
2D