Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hrp2880_9rb1g - Bel Power Solutions
Bill of material
HRP2880-9RB1G
PN
Part Number
HRP2880-9RB1G
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 240W, Output 48/48VDC, 2.5/2.5A, Input 16.8-150VDC, Output Voltage Control Input, Cooling Plate, RoHS Compliant
POWER
Power
240 W
VIN
Voltage Input
16.8-150 VDC
OV
Output Voltage
48/48 VDC
OC
Output Current
2.5/2.5 A
OT
Operating Temperature
-40 to 71 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
2D