Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
SMC
Description
HRSH100/150/200/250/300-A-20 - Thermo-chiller/Air Cooling, 200V
Bill of material
HRSH100-A-20
CAPACITY
Cooling capacity
METHOD
Cooling method
(A) Air-cooled refrigeration
THREAD1
Pipe thread type
POWER
Power supply
(20) 3-phase 200 VAC (50 Hz), 3-phase 200 to 230 VAC (60 Hz)
OPTIONA
With caster adjuster-foot
OPTIONB
With earth leakage breaker
OPTIONK
With fluid fill port
OPTIONM
Applicable to DI water piping
OPTIONS
Compliant with CE/UKCA, UL Standards
OPTIONW
SI unit only
THREAD2
Thread on/off
рекомендации
Загрузка ...
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D