Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 30 Jun 2015. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 12
HELP_VARIABLE
Company
Festo
Description
HSW-AE - Handling module
Bill of material
540284 HSW-16-AE-IO-SD
TNR
Part number
TYP
Type
INFO
Valid until
Information
2015-06-30
POS
Position
MTPOS
Motor unit
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
mm
D1
9.000 mm
D2
5.500 mm
D3
10.000 mm
D7
mm
D8
mm
H1
mm
H2
mm
H4
mm
H5
12.000 mm
H6
mm
H7
mm
H8
mm
H9
mm
H10
mm
H11
mm
H12
12.000 mm
H13
5.000 mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
20.000 mm
L7
mm
L8
mm
L9
mm
R1
mm
R2
mm
T1
5.500 mm
T2
2.000 mm
T3
mm
SW2
mm
SW3
mm
SW4
mm
SW5
mm
SW6
mm
CNSMASSEXACT
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D