Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump & Motor Division
Description
HTJ Series - Integrated Hydrostatic Transmissions
Bill of material
HTJ10L130A00JJAA010
PN
Part No.
HTJ10L130A00JJAA010
SERIES
Series
HTJ Series
C1
Series
C2
Pump Displacement
C3
Mounting
C4
Motor Displacement
C5
Control Interface
C6
Wheel Hub
C7
Parking Brake
C8
Forward Valve / Orifice
C9
Reverse Valve / Orifice
C10
Pulley / Fan
C11
Electronic Sensors
C12
Custom Design Number
A
Dim A
112.000 mm
B
Dim B
126.700 mm
C
Dim C
237.700 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D