Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
HV1210 - HV1210
Bill of material
HellermannTyton 633-02100
IDNR
Identification
633-02100
MANUFACTURE19
Manufacturer type description
HV1210
DESCRIPTION14
Short Description
Edge protection grommet, black
MATERIAL
Material
PVC, flammwidrig (PVC-FR)
FARBE
Color
Black (BK)
DURCHMESSER25
Fixing hole Ø FH
9.0 mm
BUENDELMAX
Bundle ∅ max.
15.0 mm
NO_CU_PER_OU
Number of content units per order unit
1.000
QUANTITY_MIN
Minimum order quantity
1000.000
HOEHEH
Height H
10.5 mm
BETRIEBSTEM46
Operating temperature
-30 °C to +60 °C
DURCHMESSERD
Diameter D
6.0 mm
HOEHEH2
Height (H2)
2.0 mm
URL1
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D