Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Společnost
Rollon
Popis
HVC - Steel telescopic rail, full extension, optionals available (max load 3300 N, max closed length 2000 mm)
Kusovník
HVC050-300
INFO1
Long description
The HVC is fully extending telescopic rail consisting of three elements in different designs and sizes.
GUI
Typ
HVC
DIM
Velikost
INFO
Katalog
Katalog
L
Délka
mm
H
Zdvih
300 mm
B
100 mm
C
0 mm
CRAD
C 0rad
N
CAX
C 0ax
50 % Ns
NN
Č. otvory
4
WEIGHT
Hmotnost
kg
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D