Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FG INOX
Description
I.2PASB10 - Plain welding flanges 01B-TYPE NP 10 Stainless steel 304L or 316L
Bill of material
FG INOX - 2PASB200
REF
Reference
PN
10
DN
200
D
340
DXTUBE
ø tube
219.1
B
24
NBT
nb holes
8
DX
ø
22
C
295
E
268
WEIGHT
Weight
10 kg
NATURE
Nature
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D