Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
I12002 - all inductive sensors
Bill of material
I12002
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
I12002: Inductive sensor; Ø 100 / L = 40 mm; Sensing range 20...70 mm non-flush
DESCLONG
Long Description
Inductive sensor; Ø 100 / L = 40 mm; Sensing range 20...70 mm non-flush mountable; normally closed; AC; 2 m PVC-Cable; IP 65; 2-wire; Ambient temperature -20...70 °C; Switching frequency 5 Hz
BN
Bestellnummer
I12002
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
SIT-2070-BBOW
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D