Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
I22006 - all inductive sensors
Bill of material
I22006
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
I22006: Inductive sensor; Ø 164 / L = 68 mm; Sensing range 30...120 mm non-flush
DESCLONG
Long Description
Inductive sensor; Ø 164 / L = 68 mm; Sensing range 30...120 mm non-flush mountable; normally open; AC; 7/8" Connector; IP 65; 2-wire; Ambient temperature -20...70 °C; Switching frequency 3 Hz
BN
Bestellnummer
I22006
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
SIY-2120-ABOW/LS/A-PLATE
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D