Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
IAJ31_32 - Miniature Wide Linear Guide - Slider Standard Type - Interchangeable
Bill of material
IAJ31-H9-L50
CODE
Code
TYPE
Type
Assembly
JDDJ
Accuracy Class
High Level
HKGDFS
Slider Fixing Mode
Lock-up
HKSL
Number of sliders
DGGDFS
Rail fixing method
Lock-up
MAT
Material
Alloy Steel
H
mm
L
mm
Enter value for L
mm
cm
inch
ft
H1
2.0 mm
F
5.5 mm
W
25 mm
B
18 mm
B1
3.5 mm
C
12 mm
L1
30.1 mm
L2
22.1 mm
MV
M*V
M2.6*2.5 mm
WR
14 mm
HR
5.2 mm
D
6.0 mm
HH
h
3.2 mm
DD
d
3.5 mm
P
30 mm
GDLD
Fixing Screw
M3*6
C1
Basic Load Rating C (Dynamic)
1.43 KN
CO
Basic Load Rating CO (Static)
2.12 KN
MR
Static Allowable Torque MR
15.20 N·m
MP
Static Allowable Torque MP
6.53 N·m
MY
Static Allowable Torque MY
7.78 N·m
G1
Slider Weight
0.021 kg
G2
Rail weight
0.51 kg/m
N
Number of mounting holes N
2
E
mm
LINK
Hyperlinks
Website Connection
PPATH
iaj31_32/assem/iaj31_32_asmtpl.prj
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D