Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IB5171 - all inductive sensors
Bill of material
IB5171
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IB5171: Inductive sensor; Ø 34 / L = 96 mm; Sensing range 30 mm non-flush mounta
DESCLONG
Long Description
Inductive sensor; Ø 34 / L = 96 mm; Sensing range 30 mm non-flush mountable; complementary; DC; PNP; M12 Connector; IP 67; 3-wire; Ambient temperature -25...80 °C; Switching frequency 350 Hz
BN
Bestellnummer
IB5171
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IB-4030-CPKG/US
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D