Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IC-KP-B6-V15B - RFID Control Interfaces
Bill of material
IC-KP-B6-V15B
PRODUCT_PICTURE
Product Picture
MANUID
IC-KP-B6-V15B
DESCSHORT
Short Description
Control interface unit IC-KP-B6-V15B
EAN
4050143012824
MANUTYPEDESC
Manufacturer Type Description
IC-KP-B6-V15B
BAF634008
Material
aluminum
BAC078007
Supply voltage type
DC
BAF016004
Width
105 mm
BAB577006
Depth
148 mm
BAA020007
Height
73 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
DE
WEIGHT
1.170
LENGTH
0.145
WIDTH
0.169
DEPTH
0.091
CTC
Customs tariff number
8471 9000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D