Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IC-KP2-2HRX-2V1 - RFID Control Interfaces
Bill of material
IC-KP2-2HRX-2V1
PRODUCT_PICTURE
Product Picture
MANUID
IC-KP2-2HRX-2V1
DESCSHORT
Short Description
Control interface unit IC-KP2-2HRX-2V1
EAN
4050143024667
MANUTYPEDESC
Manufacturer Type Description
IC-KP2-2HRX-2V1
BAF634008
Material
aluminum
BAC078007
Supply voltage type
DC
BAF016004
Width
62 mm
BAB577006
Depth
137 mm
BAA020007
Height
42 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.420
LENGTH
0.253
WIDTH
0.127
DEPTH
0.063
CTC
Customs tariff number
8471 9000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D