Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICJ01_06 - Cross Roller Slide ¡¤ Standard
Bill of material
ICJ01-3080
CODE
Code
TYPE
Type
Standard Type
ZTMAT
Body (Material)
ZTSUR
Main Body (Surface Treatment)
DGMAT
Guide Rail Material
SUJ2
DGSUR
Guide Rail (Surface Treatment)
BCJMAT
Cage ( Material )
SUS304
GZMAT
Roller(Material)
SUJ2
GG
Specifications
mm
ZDXC
Maximum Stroke
mm
GZZJ
Roller Diameter
mm
W
Main Dimensions (W)
T
Main Dimensions (T)
T2
Main Size (T2)
mm
L
Main Dimensions (L)
mm
W1
Sliding Table Mounting Hole Size (W1)
mm
M
Sliding Table Mounting Hole Size (M-Depth)
Q
Sliding Table Mounting Hole Size (Q)
mm
NP
Slide Table Mounting Hole Size (Nxp)
W3
End Mounting Hole Dimensions £¨W3)
mm
W5
End Mounting Hole Dimensions £¨W5)
mm
M1
End Mounting Hole Dimensions £¨M1)
W2
Base Mounting Hole Size (W2)
mm
DD1
Base Mounting Hole Size (d1)
mm
DD2
Base Mounting Hole Size (d2)
mm
HH1
Base Mounting Hole Size (h1)
mm
TT1
Base Mounting Hole Size (T1)
mm
HH2
Base Mounting Hole Size (h2)
mm
LL1
Base Mounting Hole Size (L1)
mm
LL2
Base Mounting Hole Size (L2)
mm
DTFH
Basic Dynamic Load (C) (N)
JTFH
Basic Static Load (Co) (N)
HZ
Load (Fu) (N)
mm
MR
Static Allowable Torsion Moment (Mr) (N¡¤m)
MP
Static Allowable Torsion Moment (Mp) (N¡¤m)
MY
Static Allowable Torsion Moment (My) (N¡¤m)
ZL1
Weight(ICJ01)£¨kg£©
kg
ZL2
Weight (ICJ06) (kg)
kg
ZXPXD
Slide Moving Accuracy ( Center Parallelism )
5 mm
CBPXD
Sliding Table Movement Accuracy ( Side Parallelism )
8 mm
LINK
Website
Website Connection mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D