Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ICY55_64 - Stopper (Single Piece/Assembly) For Linear Way, Compact Type Pin-Hole Locating Type
Bill of material
ICY59-15A
CODE
code
TYPE
Types of
HOL
Limit hole
THR
thread
MAT
Body material
SUR
surface treatment
CODE1
Bolt/Screw Code
CODE2
Nut code
SPE
Applicable guide rail specifications
T
16
H
27
A
28
B
8
P
11
Q
10
W
44
M
K
19
DD
d
5
DD1
d1
6.6
DD2
d2
11
HH
h
6
H1
10
D1
15
L
Effective adjustment stroke L
WID
Applicable rail width series
Micro 15 Series
MOD
Applicable to Yiheda guide rail model
IAC/IAF-H16 IAJ/IAM-H16
LINK
web link
website link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D