Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
ID0014 - all inductive sensors
Bill of material
ID0014
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
ID0014: Inductive sensor; 120 x 80 x 30 mm; Sensing range 50 mm non-flush mounta
DESCLONG
Long Description
Inductive sensor; 120 x 80 x 30 mm; Sensing range 50 mm non-flush mountable; normally open; AC/DC; 2 m PVC-Cable; IP 65; 2-wire; Ambient temperature -25...80 °C; Switching frequency 25 Hz AC / 35 Hz DC
BN
Bestellnummer
ID0014
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
ID-2050-ABOA
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D