Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MOTECK
Description
ID12 - Actuator
Bill of material
ID12-12-G5A-10-100-00000000
MODEL
Model
ID12
IV
Input voltage
MAST
Motor and spindle type
GR
Gear ratio
S
Stroke
POS
Position
FC
Front connector
0: Standard
RC
Rear connector
0: Standard
POORC
Pivot orientation of rear connector
PF
Positioning feedback
LS
Limit switches
RESERVED
Reserved
0
OPTION
Option
CL
Cable length
PPM
Push/Pull Max.
1500 N
TSNL
Typical Speed No load
33.5 mm/s
TSFL
Typical Speed Full load
26.7 mm/s
TCNL
Typical Current No load
2.6 A
TCFL
Typical Current Full load
17.6 A
Recommendations
Loading ...
Download CAD models
Previews
3D
2D