Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IE5339 - Sensors for limited space
Bill of material
IE5339
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IE5339: Inductive sensor; M8 x 1 / L = 50 mm; Sensing range 0.2 mm non-flush mou
DESCLONG
Long Description
Inductive sensor; M8 x 1 / L = 50 mm; Sensing range 0.2 mm non-flush mountable; normally open; DC; PNP; M8 Connector; IP 65; IP 67; (with ifm socket duly screwed on); 3-wire; Ambient temperature 0...80 °C; Switching frequency 300 Hz
BN
Bestellnummer
IE5339
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IEB30,2-BPKG/AS
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D