Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FAR
Description
IEC-INX-A2 - BLIND THREADED INSERTS IN STAINLESS STEEL A2 WITH REDUCED HEAD SEMI HEXAGONAL SHAFT
Bill of material
65205001
CODE
Code
DESC
Description
MAT
Material
A2 stainless steel
DD
Format
B
Head dimension
0 mm
D
Head dimension
mm
L
Insert Lenght
mm
M
hexagon size
mm
VERSION
Version
SPMIN
Grip range MIN
mm
SPMAX
Grip range MAX
3.0 mm
SP
e
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D