Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IF5252 - all inductive sensors
Bill of material
IF5252
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IF5252: Inductive sensor; M12 x 1 / L = 35 mm; Sensing range 4 mm non-flush moun
DESCLONG
Long Description
Inductive sensor; M12 x 1 / L = 35 mm; Sensing range 4 mm non-flush mountable; normally closed; DC; NPN; 2 m PVC-Cable; IP 67; 3-wire; Ambient temperature -25...80 °C; Switching frequency 1400 Hz
BN
Bestellnummer
IF5252
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IFB3004-BNKG
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D