Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IFM212 - Use in mobile machines
Bill of material
IFM212
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IFM212: Inductive sensor; M12 x 1 / L = 79 mm; Sensing range 7 mm non-flush moun
DESCLONG
Long Description
Inductive sensor; M12 x 1 / L = 79 mm; Sensing range 7 mm non-flush mountable; normally closed; DC; PNP/NPN; 8 m PUR-Cable; IP 67; IP 69K; 2-wire; Ambient temperature -40...85 °C; Switching frequency 300 Hz
BN
Bestellnummer
IFM212
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IFK2007-BRKG/M/60V/8M/HH
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
10.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D